(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve Plug Lead Type S0700 Series Manifold

5-Port Solenoid Valve Plug Lead Type S0700 Series Manifold
  • Volume Discount

*The product images are for reference only. Please note that they are different from the actual product.

[Features]
· 5-Port Solenoid Valve, Manifold Base for Plug Lead Type, S0700 Series.

[Please Refer to the Following Pages of the Catalog]
· P. 10 Direct piping type, base with integrated manifold, individual wiring, C-Kit
· P. 15 Base piping type, base with integrated manifold, individual wiring, C-Kit
· P. 18 Base piping type, base with integrated manifold, serial transmission, S-Kit
· P. 20 Blanking Plate Assembly
· P. 20 Spacer for single SUP
· P. 21 Spacer for single EXH
· P. 25 Sub-plate
· P. 25 Pilot Valve Assembly
· P. 25 Element for Silencer

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS0755-03C4C
SS0755-04C4C
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Stations
1 Piece(s)Available

Quote

3
1 Piece(s)Available

Quote

4

Loading...

  1. 1

Basic Information

Type Base piping type, Base with integrated manifold, Individual wiring, C-Kit Port pipe connection port diameter With single-action tube fitting for ø4 (millimeter) Thread standard Rc
Option Without Options

Additional Products in this Category

Tech Support