(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fieldbus Equipment, Gateway Distribution System (Supporting 128 Points) EX500 Series

Fieldbus Equipment, Gateway Distribution System (Supporting 128 Points) EX500 Series
  • Volume Discount

[Features]
· Valve manifolds and Input units are distributed around the GW (Gateway) unit.
· Compliant to other protocols by replacing the GW unit.
· Number of Inputs/Outputs = 128/128 points, Number of Outputs (number of Solenoids) per branch port is 32.
· Number of valve manifold connections = up to 8 units, Number of Input Unit connections = up to 8 units, Branch cable length = up to 20 m.
· WEB Server Function (Valve operation test, Connection diagnosis of each unit, Short-circuit diagnosis of Input equipment).
· Address setting for valve manifold / input unit is not required.

Part Number

Configured Part Number is shown.

Part Number
EX500-GEN2
EX500-S103
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Rated voltage Specifications
1 Piece(s)Available

Quote

EtherNet/IPTM-GW Unit128 points (input/output)--
1 Piece(s)Available

Quote

-Source/PNP (Negative common)SI Unit16 / 32 points (switching by built-in setting switch)24 DCApplicable SY, VQC, S0700, SV Series Valve

Loading...

  1. 1

Additional Products in this Category

Tech Support