(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fieldbus Equipment Gateway Distribution System (Supporting 64 Points), EX500 Series

Fieldbus Equipment Gateway Distribution System (Supporting 64 Points), EX500 Series
  • Volume Discount

[Features]
· Valve manifolds and input units are distributed around the GW (Gateway) unit.
· Compliant to other protocols by replacing the GW unit.
· Number of Inputs/Outputs = 64/64, Number of Outputs (number of Solenoids) per branch port is 16.
· Number of valve manifold connections = up to 4 units, Number of Input unit connections = up to 4 units, Cable wiring length = up to 10 m.
· Address setting for valve manifold / input unit is not required.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EEX500-IB1-E4
EEX500-IB1-E6
EEX500-IB1-E8
EEX500-IB1-T4
EEX500-IB1-T8
EX500-EB1
EX500-IE1
EX500-IE2
EX500-IE3
EX500-Q002
EX500-Q101
EX500-S001
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Type Number of Inputs/Outputs Connector Number of Stations Rated voltage Specifications
1 Piece(s)Available

Quote

-Input Manifold-M8 Connector4--
1 Piece(s)Available

Quote

-Input Manifold-M8 Connector6--
1 Piece(s)Available

Quote

-Input Manifold-M8 Connector8--
1 Piece(s)Available

Quote

-Input Manifold-M12 Connector4--
1 Piece(s)Available

3 Days

-Input Manifold-M12 Connector8--
1 Piece(s)Available

3 Days

-End Block-----
1 Piece(s)Available

Quote

PNP SpecificationInput Block2 points (input)M8 Connector---
1 Piece(s)Available

Quote

NPN SpecificationInput Block2 points (input)M8 Connector---
1 Piece(s)Available

3 Days

PNP SpecificationInput Block2 points (input)M12 Connector---
1 Piece(s)Available

3 Days

NPN (Positive Common)SI Unit (for mounting EX9 output block)16 points (output)--24Applicable SY / VQC / S0700 Series Valve
1 Piece(s)Available

Quote

PNP (Negative Common)SI Unit (for the one without EX9 output block)16 points (output)--24Applicable SY / VQC / S0700 Series Valve
1 Piece(s)Available

Quote

Sink/NPN (Positive common)SI Unit16 points (output)--24Applicable SV Series Valve

Loading...

  1. 1

Additional Products in this Category

Tech Support