(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

M6 Series, End Cap

M6 Series, End Cap

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

A cap to protect frame ends.
[Features]
· Material: ABS resin.
· Color: available in black and gray.
[Applications]
· Cover material for factory automation equipment.
· For display stand cover component used at exhibitions.
· For work bench component.
· For machine base component.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ECP-1530-6
ECP-1560-6
ECP-1590-6
ECP-3030-6
ECP-3030-6-GY
ECP-3060-6
ECP-3060-6-GY
ECP-3090-6
ECP-3090-6-GY
ECP-60120-6
ECP-6060-6
ECP-6060-6-GY
ECP-6090-6
ECP-6090-6-GY
ECPC-3030-6
ECPC-3060-L-6
ECPC-3060-R-6
ECPC-6060-6
ECPC-606030-6
ECPR-3030-6
ECPR-606030-6
ECPV-3015-6
ECPV-3030-6
ECPV-3045-6
ECPV-3060-6
ECPV-3075-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCap Type Mount Type Color Specifications External Dimension
(mm)
1 Piece(s)Available

8 Days or more

10RectangleA TypeBlack-15x30
1 Piece(s)Available

8 Days or more

10RectangleA TypeBlack-15x60
1 Piece(s)Available

8 Days or more

10RectangleA TypeBlack-15x90
1 Piece(s)Available

Same day

Stock

10SquareType BBlack-30x30
1 Piece(s)Available

8 Days or more

10SquareType BGray-30x30
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-30x60
1 Piece(s)Available

8 Days or more

10RectangleType BGray-30x60
1 Piece(s)Available

8 Days or more

10RectangleType CBlack-30x90
1 Piece(s)Available

8 Days or more

10RectangleType CGray-30x90
1 Piece(s)Available

8 Days or more

10RectangleType BBlack-60x120
1 Piece(s)Available

8 Days or more

10SquareType BBlack-60x60
1 Piece(s)Available

8 Days or more

10SquareType BGray-60x60
1 Piece(s)Available

8 Days or more

10RectangleType CBlack-60x90
1 Piece(s)Available

11 Days or more

10RectangleType CGray-60x90
1 Piece(s)Available

8 Days or more

10[Three-Sided Shape] Multi-faceType BBlack-30x30
1 Piece(s)Available

8 Days or more

10[Three-Sided Shape] Multi-faceType BBlackSymmetry matter of ECPC-3060-R-630x60
1 Piece(s)Available

8 Days or more

10[Three-Sided Shape] Multi-faceType BBlackSymmetry matter of ECPC-3060-L-630x60
1 Piece(s)Available

11 Days or more

10[Three-Sided Shape] Multi-faceType BBlack-60x60
1 Piece(s)Available

8 Days or more

10Shape LType BBlack-60x60
1 Piece(s)Available

8 Days or more

10Shape RType BBlack-30x30
1 Piece(s)Available

8 Days or more

10L/R ShapeType BBlack-60x60
1 Piece(s)Available

8 Days or more

10AngledType BBlack15°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack30°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack45°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack60°-
1 Piece(s)Available

8 Days or more

10AngledType BBlack75°-

Loading...

  1. 1

Basic Information

Mounting Method Cap Stopping Material Resin Compatible Extrusion Selection M6 Shape
Details of Material ABS resin [ABS]

Additional Products in this Category

Tech Support