(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

M8 Series, End Cap

M8 Series, End Cap
  • Volume Discount

A cap to protect frame ends.
[Features]
· Material: ABS resin.
· Color: available in black and gray.
[Applications]
· Cover material for factory automation equipment.
· For display stand cover component used at exhibitions.
· For work bench component.
· For machine base component.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ECP-4040-8
ECP-4040-8-GY
ECP-4080-8
ECP-4080-8-GY
ECP-4545-8
ECP-4590-8
ECP-5050-8
ECP-5050-8-GY
ECP-8080-8
ECP-8080-8-GY
ECPC-4040-8
ECPR-4040-8
ECPR-808040-8
ECPV-4030-8
ECPV-4045-8
ECPV-4060-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCap Type Compatible Extrusion Selection Mount Type Color Specifications External Dimension
(mm)
1 Piece(s)Available

8 Days or more

10SquareM8 ShapeA TypeBlack-40x40
1 Piece(s)Available

8 Days or more

10SquareM8 ShapeA TypeGray-40x40
1 Piece(s)Available

8 Days or more

10RectangleM8 ShapeA TypeBlack-40x80
1 Piece(s)Available

8 Days or more

10RectangleM8 ShapeA TypeGray-40x80
1 Piece(s)Available

8 Days or more

10SquareM8 ShapeType CBlack-45x45
1 Piece(s)Available

8 Days or more

10RectangleM8 ShapeType BBlack-45x90
1 Piece(s)Available

8 Days or more

10SquareH10 ShapeJ-TypeBlack-50x50
1 Piece(s)Available

8 Days or more

10SquareH10 ShapeJ-TypeGray-50x50
1 Piece(s)Available

8 Days or more

10SquareM8 ShapeA TypeBlack-80x80
1 Piece(s)Available

8 Days or more

10SquareM8 ShapeA TypeGray-80x80
1 Piece(s)Available

8 Days or more

10[Three-Sided Shape] Multi-faceM8 ShapeType BBlack-40x40
1 Piece(s)Available

8 Days or more

10Shape RM8 ShapeType BBlack-40x40
1 Piece(s)Available

8 Days or more

10L/R ShapeM8 ShapeType BBlack-80x80
1 Piece(s)Available

8 Days or more

10AngledM8 ShapeType BBlack30°-
1 Piece(s)Available

8 Days or more

10AngledM8 ShapeType BBlack45°-
1 Piece(s)Available

8 Days or more

10AngledM8 ShapeType BBlack60°-

Loading...

  1. 1

Basic Information

Mounting Method Cap Stopping Material Resin Details of Material ABS resin [ABS]

Additional Products in this Category

Tech Support