| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] PP Bag Element | - | - | - | - | 1μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 5μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 10μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 25μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 50μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 100µm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□A | ø190 × 440 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 5μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] PP Bag Element | - | - | - | - | 5μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 10μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Filter Paper Element | - | - | - | - | 10μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 25μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 50μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
3 Days
| [Related Components (Element for Replacement)] Element (Single Part) | - | - | - | - | 100µm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Long Service Life Element | - | - | - | - | 50μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | 770 mm |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] HEPO Element | - | - | - | - | 3μm | - | - | - | - | - | - | None | None | None | N/A | None | FGF□□B | 770 mm |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 1μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | PP (Polypropylene) Bag Element | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | PP (Polypropylene) Bag Element | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | PP (Polypropylene) Bag Element | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | Base bolt (3 pcs.) | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | Base bolt (3 pcs.) | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 100µm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | Base bolt (3 pcs.) | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 100µm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 100µm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | Companion flange | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | Companion flange | FKM | None | 100 (4B) | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | Pipe flange | - | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | FKM | None | 150 (6B) | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 1μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | PP (Polypropylene) Bag Element | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | Sub Element + Standard Element | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | Material of foot: Stainless-steel | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | Branch type element | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 100µm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 440 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 10μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 25μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | Material of foot: Stainless-steel | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | Without pressure gauge (with Plug) | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | None | N/A | With Pressure Gauge | N/A | ø190 × 770 |
| 1 Piece(s) | Available |
Quote
| [Standard] Bag Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 50μm | Standard | null~0.5 | [(Right)] From Left to Right | No | [Metal] Stainless Steel | No | None | NBR | Sub Element + Standard Element | N/A | With Pressure Gauge | N/A | ø190 × 770 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy