(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Straight, without machining, stainless steel, Thomson (inches).

Precision Linear Shafts - Straight, without machining, stainless steel, Thomson (inches).

•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case Quick Shaft - Straight, 440C Stainless Steel, Inch (Thomson Linear) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
QSSS 1 1/2 L 18
QSSS 1 1/2 L 24
QSSS 1 1/2 L 36
QSSS 1 1/2 L 48
QSSS 1 1/2 L 54
QSSS 1 1/2 L 60
QSSS 1 1/2 L 72
QSSS 1 1/4 L 18
QSSS 1 1/4 L 24
QSSS 1 1/4 L 30
QSSS 1 1/4 L 36
QSSS 1 1/4 L 42
QSSS 1 1/4 L 48
QSSS 1 1/4 L 54
QSSS 1 1/4 L 60
QSSS 1 1/4 L 72
QSSS 1/2 L 12
QSSS 1/2 L 18
QSSS 1/2 L 24
QSSS 1/2 L 30
QSSS 1/2 L 36
QSSS 1/2 L 42
QSSS 1/2 L 48
QSSS 1/2 L 60
QSSS 1/4 L 6
QSSS 1/4 L 12
QSSS 1/4 L 18
QSSS 1/4 L 24
QSSS 1/4 L 30
QSSS 1/4 L 36
QSSS 1/4 L 48
QSSS 1/4 L 60
QSSS 1 L 18
QSSS 1 L 24
QSSS 1 L 30
QSSS 1 L 36
QSSS 1 L 42
QSSS 1 L 48
QSSS 1 L 54
QSSS 1 L 60
QSSS 1 L 72
QSSS 3/4 L 12
QSSS 3/4 L 18
QSSS 3/4 L 24
QSSS 3/4 L 30
QSSS 3/4 L 36
QSSS 3/4 L 42
QSSS 3/4 L 48
QSSS 3/4 L 54
QSSS 3/4 L 60
QSSS 3/8 L 6
QSSS 3/8 L 12
QSSS 3/8 L 18
QSSS 3/8 L 24
QSSS 3/8 L 36
QSSS 3/8 L 48
QSSS 3/8 L 60
QSSS 5/8 L 12
QSSS 5/8 L 18
QSSS 5/8 L 24
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Dia. D
(inch)
Length
(Inch)
1 Piece(s)

11 Days

1 1/2"18
1 Piece(s)

11 Days

1 1/2"24
1 Piece(s)

11 Days

1 1/2"36
1 Piece(s)

11 Days

1 1/2"48
1 Piece(s)

11 Days

1 1/2"54
1 Piece(s)

11 Days

1 1/2"60
1 Piece(s)

11 Days

1 1/2"72
1 Piece(s)

11 Days

1 1/4"18
1 Piece(s)

11 Days

1 1/4"24
1 Piece(s)

11 Days

1 1/4"30
1 Piece(s)

11 Days

1 1/4"36
1 Piece(s)

11 Days

1 1/4"42
1 Piece(s)

11 Days

1 1/4"48
1 Piece(s)

11 Days

1 1/4"54
1 Piece(s)

11 Days

1 1/4"60
1 Piece(s)

11 Days

1 1/4"72
1 Piece(s)

11 Days

1/2"12
1 Piece(s)

11 Days

1/2"18
1 Piece(s)

11 Days

1/2"24
1 Piece(s)

11 Days

1/2"30
1 Piece(s)

11 Days

1/2"36
1 Piece(s)

11 Days

1/2"42
1 Piece(s)

11 Days

1/2"48
1 Piece(s)

11 Days

1/2"60
1 Piece(s)

11 Days

1/4"6
1 Piece(s)

11 Days

1/4"12
1 Piece(s)

11 Days

1/4"18
1 Piece(s)

11 Days

1/4"24
1 Piece(s)

11 Days

1/4"30
1 Piece(s)

11 Days

1/4"36
1 Piece(s)

11 Days

1/4"48
1 Piece(s)

11 Days

1/4"60
1 Piece(s)

11 Days

1"18
1 Piece(s)

11 Days

1"24
1 Piece(s)

11 Days

1"30
1 Piece(s)

11 Days

1"36
1 Piece(s)

11 Days

1"42
1 Piece(s)

11 Days

1"48
1 Piece(s)

11 Days

1"54
1 Piece(s)

11 Days

1"60
1 Piece(s)

11 Days

1"72
1 Piece(s)

11 Days

3/4"12
1 Piece(s)

11 Days

3/4"18
1 Piece(s)

11 Days

3/4"24
1 Piece(s)

11 Days

3/4"30
1 Piece(s)

11 Days

3/4"36
1 Piece(s)

11 Days

3/4"42
1 Piece(s)

11 Days

3/4"48
1 Piece(s)

11 Days

3/4"54
1 Piece(s)

11 Days

3/4"60
1 Piece(s)

11 Days

3/8"6
1 Piece(s)

11 Days

3/8"12
1 Piece(s)

11 Days

3/8"18
1 Piece(s)

11 Days

3/8"24
1 Piece(s)

11 Days

3/8"36
1 Piece(s)

11 Days

3/8"48
1 Piece(s)

11 Days

3/8"60
1 Piece(s)

11 Days

5/8"12
1 Piece(s)

11 Days

5/8"18
1 Piece(s)

11 Days

5/8"24

Loading...

Basic Information

Basic Shape Straight End Shape (Left) No Machining End Shape (Right) No Machining
Material 440C Stainless Steel Surface Finish None Pre Drilled No

Additional Products in this Category

Tech Support