(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Linear Shaft - 440C Stainless Steel, Metric

Straight Linear Shaft - 440C Stainless Steel, Metric

•Basic Shape : Straight
•End Shape (Left) : No Machining
•End Shape (Right) : No Machining
For complete product overview and details on 60 Case LinearRace - Straight, 440C Stainless Steel, Metric (Thomson Linear) see the sections below:

PDF

Part Number

Configured Part Number is shown.

8MM-SS-CTL-[25.4-4521/0.1]-MM

Part Number
8MM-SS-CTL-[25.4-4521/0.1]-MM
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L
(mm)
1 Piece(s)

Quote

25.4 ~ 4521

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Shaft Dia. D(mm) 8 End Shape (Left) No Machining
End Shape (Right) No Machining Material 440C Stainless Steel Surface Finish None
Pre Drilled No

Additional Products in this Category

Tech Support