(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Linear Ball Bushings - Bearing type, with double open bushing. Super Series (Inches).

Linear Ball Bushings - Bearing type, with double open bushing. Super Series (Inches).

SUPER series ball bushings are manufactured from a combination of steel and an engineering polymer. This ball bushing is self-aligning, lightweight and adjustable with a low coefficient of friction. Wear-resistant engineered polymer seals and outer sleeves reduce inertia and noise in critical high-speed applications. Open ball bushings are designed for continuously supported shaft applications. They incorporate a wide aluminum housing, longer than the single model, which facilitates mounting a plate from the top. Configurable inch sizes.

Part Number
TWN8OPN
TWN10OPN
TWN12OPN
TWN16OPN
TWN20OPN
TWN24OPN
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
1 Piece(s)

16 Days

0.50 in (1/2")3.50 in (3-1/2")
1 Piece(s)

16 Days

0.63 in (5/8")4.00 in (4")
1 Piece(s)

16 Days

0.75 in (3/4")4.50 in (4-1/2")
1 Piece(s)

16 Days

1.00 in (1")6.00 in (6")
1 Piece(s)

16 Days

1.25 in (1-1/4")7.50 in (7-1/2")
1 Piece(s)

16 Days

1.50 in (1-1/2")9.00 in (9")

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Open
Lubrication Type Standard Length Double Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support