(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single, open. Super Smart Series (Inches).

Linear Ball Bushings - Single, open. Super Smart Series (Inches).

Super Smart bushings are self-aligning and offer twice the load capacity or eight times the service life of the SUPER series bushings. This patented product provides smooth, quiet, low-resistance linear motion at 6 times the load capacity. It also significantly increases service life over a conventional linear steel ball bushing. Open ball bushings are designed for applications on continuously supported shafts. Configurable inch sizes, compatible with inch linear shafts. Selectable with or without dust seals.

Part Number
SSU8OPN
SSU8OPNW
SSU8OPNWW
SSU10OPN
SSU10OPNW
SSU10OPNWW
SSU12OPN
SSU12OPNWW
SSU16OPN
SSU16OPNWW
SSU16OPNWW-CR
SSU20OPN
SSU20OPNWW
SSU24OPN
SSU24OPNWW
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Seals Corrosion Resistant
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal-
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")One Side-
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")With Seal-
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal-
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")One Side-
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")With Seal-
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No Seal-
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")With Seal-
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal-
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")With Seal-
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")With SealYes
1 Piece(s)

16 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")No Seal-
1 Piece(s)

16 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")With Seal-
1 Piece(s)

16 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")No Seal-
1 Piece(s)

16 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")With Seal-

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Open
Lubrication Type Standard Length Single Self Aligning Yes

Additional Products in this Category

Tech Support