(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, with double open bushing. Super Smart Series (Inches).

Linear Ball Bushings - Bearing type, with double open bushing. Super Smart Series (Inches).

Open double ball bushings, designed for applications on continuously supported shafts. The bushings are the Super Smart series which feature self-aligning characteristics and offer twice the load capacity or eight times the life of the SUPER series bushings. They incorporate a wide aluminum housing, longer than the single model, which facilitates mounting a plate from the top. Configurable inch dimensions, compatible with inch linear shafts.

Part Number
SSUTWNO8
SSUTWNO10
SSUTWNO12
SSUTWNO16
SSUTWNO24
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
1 Piece(s)

16 Days

0.50 in (1/2")3.50 in (3-1/2")
1 Piece(s)

16 Days

0.63 in (5/8")4.00 in (4")
1 Piece(s)

16 Days

0.75 in (3/4")4.50 in (4-1/2")
1 Piece(s)

16 Days

1.00 in (1")6.00 in (6")
1 Piece(s)

16 Days

1.50 in (1-1/2")9.00 in (9")

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Open
Lubrication Type Standard Length Double Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support