(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Linear Ball Bushings - Bearing type, with single open bushing. Super Smart Series (Inches).

Linear Ball Bushings - Bearing type, with single open bushing. Super Smart Series (Inches).

Open single ball bushing, designed for applications on continuously supported shafts. The bushing is a Super Smart series bushing that is self-aligning and offers twice the load capacity or eight times the life of the SUPER series bushings. It incorporates a wide aluminum housing, which facilitates mounting a plate from the top. Configurable inch dimensions, compatible with inch linear shafts.

Part Number
SSUPBO8
SSUPBO10
SSUPBO12
SSUPBO16
SSUPBO20
SSUPBO24
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
1 Piece(s)

16 Days

0.50 in (1/2")1.50 in (1-1/2")
1 Piece(s)

16 Days

0.63 in (5/8")1.75 in (1-3/4")
1 Piece(s)

16 Days

0.75 in (3/4")1.875 in (1-7/8")
1 Piece(s)

16 Days

1.00 in (1")2.625 in (2-5/8")
1 Piece(s)

16 Days

1.25 in (1-1/4")3.38 in
1 Piece(s)

16 Days

1.50 in (1-1/2")3.75 in (3-3/4")

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Open
Lubrication Type Standard Length Single Seals No Seal
Self Aligning Yes

Additional Products in this Category

Tech Support