(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Bearing type, single, steel housing (Inches).

Linear Ball Bushings - Bearing type, single, steel housing (Inches).

Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways. The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PB12A
PB16A
PB20A
PB24A
PB32A
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
1 Piece(s)

16 Days

0.75 in (3/4")2.06 in
1 Piece(s)

16 Days

1.00 in (1")2.88 in
1 Piece(s)

16 Days

1.25 in (1-1/4")3.63 in (3-5/8")
1 Piece(s)

16 Days

1.50 in (1-1/2")4.00 in (4")
1 Piece(s)

16 Days

2.00 in (2")5.00 in (5")

Loading...

  1. 1

Basic Information

TYPE Housings Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Seals With Seal
Self Aligning Yes

Additional Products in this Category

Tech Support