(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

MLU Series Plate Cylinder With Lock

MLU Series Plate Cylinder With Lock
  • Volume Discount

[Features]
· Maintains supply pressure to prevent dropping of the load when residual pressure is released.
· Drop prevention is possible at any point of the stroke.
· Drop prevention for mid-stroke emergency stops.
· Locking position can be changed to accommodate external stopper positions and thickness of clamped workpieces.
· Simple and reliable locking system.
· Slim and compact lock unit.
· Easy manual unlocking.
· Locking direction can be selected.
· Various brackets are available to accommodate a wide range of applications.
· Can be mounted in flexible ways.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MDLUB25-100D-B
MDLUB32TN-200D-B-J79W
MDLUB32TN-200D-F
MDLUB40-40DM-F
MDLUB40TN-50DM-F
MDLUG25-25D-F
MDLUG25-68D-F
MDLUG25-86D-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Support bracket Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Rod Tip Shape Locking Direction
1 Piece(s)Available

Quote

25100-10~600.25~1Basic typeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endRetraction locking
1 Piece(s)Available

Quote

----Basic typeNPTJ79W0.52 pcs.Female rod endRetraction locking
1 Piece(s)Available

Quote

32200-10~600.25~1Basic typeNPTWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension locking
1 Piece(s)Available

Quote

4040-10~600.25~1Basic typeRcWithout auto switch (built-in magnet)NoneNoneMale rod endExtension locking
1 Piece(s)Available

Quote

4050-10~600.25~1Basic typeNPTWithout auto switch (built-in magnet)NoneNoneMale rod endExtension locking
1 Piece(s)Available

Quote

----Head-end flangeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension locking
1 Piece(s)Available

Quote

-68--Head-end flangeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension locking
1 Piece(s)Available

Quote

-86--Head-end flangeM ScrewWithout auto switch (built-in magnet)NoneNoneFemale rod endExtension locking

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function With fall prevention function / With Intermediate Stop Function / With rod detent function Environment, Applications Standard End Locking Presence
Valves No Connector type None

Additional Products in this Category

Tech Support