(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Guide Cylinder JMGP Series

Compact Guide Cylinder JMGP Series
  • Volume Discount

[Features]
· Compact with overall length reduced by 30.5 mm and height by 16 mm.
· Weight is reduced by up to 69% (0.32 kg → 0.1 kg).
· Can be mounted from 3 directions
  Top mounting, bottom mounting, base mounting.
· Piping is possible from 4 directions.
· Suitable for pushing, lifting and clamping on a transport line.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
JMGPM12-10
JMGPM12-10-M9BWL
JMGPM12-20
JMGPM12-30
JMGPM12-30-M9BW
JMGPM12-30-M9PWL
JMGPM12-50
JMGPM12-100
JMGPM12-100-M9BL
JMGPM16-10
JMGPM16-10-M9B
JMGPM16-10-M9BAVL
JMGPM16-20
JMGPM16-30
JMGPM16-50
JMGPM16-100
JMGPM16-100-M9BVL
JMGPM20-20
JMGPM20-30
JMGPM20-50
JMGPM20-50-M9BWV
JMGPM20-100
JMGPM20-100-M9BAL
JMGPM20-100-M9BWL
JMGPM20-150
JMGPM20-150-M9BL
JMGPM25-20
JMGPM25-20-M9BL
JMGPM25-30
JMGPM25-30-M9BWL
JMGPM25-50
JMGPM25-100
JMGPM32-25
JMGPM32-50
JMGPM32-50-M9BZ
JMGPM32-100
JMGPM32-200-M9BL
JMGPM40-25
JMGPM40-25-M9BWL
JMGPM40-50
JMGPM40-50-M9BZ
JMGPM40-100
JMGPM40-150
JMGPM40-200
JMGPM40TF-25
JMGPM50-25
JMGPM50-50
JMGPM50-100
JMGPM50-150
JMGPM50-200
JMGPM63-100
JMGPM63-150
JMGPM80-100
JMGPM100-50
JMGPM100TN-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches
1 Piece(s)Available

Quote

10$1010$105~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

10$1010$105~60$5~60~0.15~0.7$0.15~0.7~MM9BW32 pcs.
1 Piece(s)Available

3 Days

10$1020$205~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

3 Days

10$1030$305~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9BW0.52 pcs.
1 Piece(s)Available

Quote

----MM9PW32 pcs.
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

10$10100$1005~60$5~60~0.15~0.7$0.15~0.7~MM9B32 pcs.
1 Piece(s)Available

3 Days

12$1210$105~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9B0.52 pcs.
1 Piece(s)Available

Quote

----MM9BAV32 pcs.
1 Piece(s)Available

3 Days

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

12$12100$1005~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9BV32 pcs.
1 Piece(s)Available

Quote

16$1620$205~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

3 Days

16$1650$505~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

16$1650$505~60$5~60~0.15~0.7$0.15~0.7~MM9BWV0.52 pcs.
1 Piece(s)Available

Quote

16$16100$1005~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9BA32 pcs.
1 Piece(s)Available

Quote

----MM9BW32 pcs.
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

16$16150$1505~60$5~60~0.15~0.7$0.15~0.7~MM9B32 pcs.
1 Piece(s)Available

Quote

20$2020$205~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9B32 pcs.
1 Piece(s)Available

Quote

20$2030$305~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9BW32 pcs.
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

25$2550$505~60$5~60~0.15~0.7$0.15~0.7~MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----MM9B52 pcs.
1 Piece(s)Available

Quote

----MWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

25$25200$2005~60$5~60~0.15~0.7$0.15~0.7~MM9B32 pcs.
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

32$3225$255~60$5~60~0.15~0.7$0.15~0.7~RcM9BW32 pcs.
1 Piece(s)Available

3 Days

32$3250$505~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----RcM9B52 pcs.
1 Piece(s)Available

Quote

32$32100$1005~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

32$32150$1505~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

32$32200$2005~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----GWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

----RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

3 Days

40$40100$1005~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

40$40150$1505~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

3 Days

40$40200$2005~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

3 Days

45100$1005~60$5~60~0.15~0.7$0.15~0.7~RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

45---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

56---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

71---RcWithout auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

71150$1505~60$5~60~0.15~0.7$0.15~0.7~NPTWithout auto switch (built-in magnet)NoneNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function Standard Environment, Applications Standard End Locking No
Valves No Connector type None

Additional Products in this Category

Tech Support