(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.
Part Number
Configured Part Number is shown.
CDNA2B40-420-D
Part Number |
---|
CDNA2B40-420-D |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Standard | Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function |
---|---|---|---|---|---|
Environment, Applications | Standard | End Locking | Presence | Valves | No |
Port thread type | Rc |
Please check the type/dimensions/specifications of the part CDNA2B40-420-D in the Cylinder With Lock, Double Acting, Single Rod CNA2 Series series.
Part Number |
---|
CDNA2B100-125-D |
CDNA2B100-1400-D |
CDNA2B100-150-D |
CDNA2B40-450-D |
CDNA2B40-50-D |
CDNA2B40-500-D |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy