(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CNA2W Series Cylinder With Lock, Double Acting, Double Rod (Part Numbers)

CNA2W Series Cylinder With Lock, Double Acting, Double Rod
  • Volume Discount

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDNA2WF40-50-D
CDNA2WF50-250-D
CDNA2WF50TF-25-D
CDNA2WF50TF-50-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type
1 Piece(s)Available

Quote

---0.1 to 1.0--RcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

----0.1 to 1.0Built-in magnetRcWithout switch---
1 Piece(s)Available

Quote

5025-10~700.1 to 1.0--GWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

---0.1 to 1.0--GWithout auto switch (built-in magnet)NoneNoneNone

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Cushion With cushions on both sides Support bracket Rod-end flange type
Bellows None Tube Material None Lock actuation system Spring locking
Locking Direction Bidirectional

Additional Products in this Category

Tech Support