(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Band-Mounting Style, D-H7C

Solid State Auto Switch, Band-Mounting Style, D-H7C
  • Volume Discount

Band-mounting style solid state auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-H7C
D-H7CL
D-H7CN
D-H7CZ
D-LC05
D-LC30
D-LC50
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type A Wiring type Lead wire length
(m)
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyAuto switch2-wire0.5
1 Piece(s)Available

3 Days

----Auto switch2-wire3
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain BodyAuto switch2-wireNone
1 Piece(s)Available

Quote

----Auto switch2-wire5
1 Piece(s)Available

Quote

Non-ContactN/AN/ALead WireLead wireNone0.5
1 Piece(s)Available

Quote

Non-ContactN/AN/ALead WireLead wireNone3
1 Piece(s)Available

Quote

Non-ContactN/AN/ALead WireLead wireNone5

Loading...

  1. 1

Additional Products in this Category

Tech Support