(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch, Band-Mounting Style, D-G39/D-K39

Solid State Auto Switch, Band-Mounting Style, D-G39/D-K39
  • Volume Discount

Band-mounting style solid state auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-G39
D-K39
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Type Wiring type Output type
1 Piece(s)Available

Quote

----3-wire typeNPN type
1 Piece(s)Available

Quote

Non-ContactN/A2-WireMain Body2-wireNone

Loading...

  1. 1

Additional Products in this Category

Tech Support