(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-Y7NW(V)/D-Y7PW(V)/D-Y7BW(V)

2-Color Indication Type Solid State Auto Switch, Direct Mounting Style, D-Y7NW(V)/D-Y7PW(V)/D-Y7BW(V)
  • Volume Discount

[Features]
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).
· Uses flex-resistant cable as standard specification.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-Y7BW
D-Y7BWL
D-Y7BWV
D-Y7BWVL
D-Y7BWVZ
D-Y7BWZ
D-Y7NW
D-Y7NWL
D-Y7NWV
D-Y7NWVL
D-Y7NWZ
D-Y7PW
D-Y7PWL
D-Y7PWV
D-Y7PWVL
D-Y7PWZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Electrical entry direction Lead wire length
(m)
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line0.5
1 Piece(s)Available

3 Days

N/A2-Wire2-wireNoneIn-line3
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular0.5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular3
1 Piece(s)Available

Quote

N/A2-Wire2-wireNonePerpendicular5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNoneIn-line5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line0.5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line3
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular0.5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typePerpendicular3
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN typeIn-line5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line0.5
1 Piece(s)Available

3 Days

PNP FormatThree-Wire Method3-wire typePNP typeIn-line3
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular0.5
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typePerpendicular3
1 Piece(s)Available

Quote

PNP FormatThree-Wire Method3-wire typePNP typeIn-line5

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body

Additional Products in this Category

Tech Support