(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NWV/D-F7BWV

2-Color Indication Type Solid State Auto Switch, Rail Mounting-Style, D-F7NWV/D-F7BWV
  • Volume Discount

Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-F7BWV
D-F7BWVL
D-F7BWVZ
D-F7NWV
Part NumberMinimum order quantityVolume DiscountDays to Ship Output Format Wiring Method Wiring type Output type Lead wire length
(m)
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone0.5
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone3
1 Piece(s)Available

Quote

N/A2-Wire2-wireNone5
1 Piece(s)Available

Quote

NPN FormatThree-Wire Method3-wire typeNPN type0.5

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Type Main Body Electrical entry direction Perpendicular
Made-to-order specifications None

Additional Products in this Category

Tech Support