(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-G5BA

Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-G5BA
  • Volume Discount

[Features]
· Enhanced water (coolant) resistant type.
· Suitable operating range can be determined by the color of the light (Red → Green ← Red).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-G5BAL

Part Number
D-G5BAL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Wiring type 2-wire Lead wire length(m) 3 Connector type None
Made-to-order specifications None

Please check the type/dimensions/specifications of the part D-G5BAL in the Water Resistant 2-Color Indication Type Solid State Auto Switch, Band-Mounting Style, D-G5BA series.

Additional Products in this Category

Tech Support