(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid State Auto Switch With Timer, Rail Mounting-Style, D-F7NT

Solid State Auto Switch With Timer, Rail Mounting-Style, D-F7NT
  • Volume Discount

[Features]
· With built-in OFF-delay timer (approx. 200 ms).
· Easy intermediate detection.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

D-F7NTL

Part Number
D-F7NTL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Wiring type 3-wire type Output type NPN type Lead wire length(m) 3
Made-to-order specifications None

Please check the type/dimensions/specifications of the part D-F7NTL in the Solid State Auto Switch With Timer, Rail Mounting-Style, D-F7NT series.

Additional Products in this Category

Tech Support