(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Reed Auto Switch, Rail Mounting-Style, D-A7□H/D-A80H

Reed Auto Switch, Rail Mounting-Style, D-A7□H/D-A80H
  • Volume Discount

Rail mounting-style reed auto switch sensor for SMC cylinders.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
D-A73H
D-A73HL
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead wire length
(m)
1 Piece(s)Available

3 Days

0.5
1 Piece(s)Available

3 Days

3

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Electrical entry direction In-line Applicable load Relay / PLC
Load voltage 24 V DC / 100 V AC

Additional Products in this Category

Tech Support