(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series
  • Volume Discount

[Features]
· Guide-integrated type, slide bearing guide type that can be used for a wide range of transport applications.
· Simple guide type to which workpieces can be directly mounted.

(i)Caution

  • Refer to the catalog for product specifications.
  • The images for this product are representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MY1M25-400AL

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1M25-400AL
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Operating Speed
(mm/s)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Connection Dia. Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
1 Piece(s)Available

Quote

Rodless Cylinder400[Aluminum] Aluminum Alloy20~39.93810284Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1500540.15 to 0.8251592.4120Rc1/8Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneALNone----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MY1M25-400AL in the Mechanically Jointed Rodless Cylinder, Slide Bearing Guide Type, MY1M Series series.

Products like this...

Part Number
MY1M16-1000L
MY1M16-100A
MY1M16-100AL
MY1M25-400H
MY1M25-400H-Y7NWL
MY1M25-400H-Z73
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Table Size Width W
(mm)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Operating Speed
(mm/s)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Cylinder I.D.
(Ø)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Table Parallelism
(µm)
Connection Dia. Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
1 Piece(s)Available

Quote

Rodless Cylinder1,000[Aluminum] Aluminum Alloy10~19---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing--0.2 to 0.8-631-M5Standard typeM screwWithout auto switch (built-in magnet)NoneNoneNoneLNone----
1 Piece(s)Available

Quote

Rodless Cylinder100[Aluminum] Aluminum Alloy10~19188068Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1000400.2 to 0.816631120M5Standard typeM screwWithout auto switch (built-in magnet)NoneNoneNoneANone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy10~19---Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing--0.2 to 0.8-631-M5Standard typeM screwWithout auto switch (built-in magnet)NoneNoneNoneALNone----
1 Piece(s)Available

Quote

Rodless Cylinder400[Aluminum] Aluminum Alloy20~39.93810284Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing100~1500540.15 to 0.8251592.4120Rc1/8Standard typeRcWithout auto switch (built-in magnet)NoneNoneNoneHNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy20~39.938--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing--0.15 to 0.8--9--Rc1/8Standard typeRcY7NW3None2 pcs.HNone----
1 Piece(s)Available

Quote

Rodless Cylinder-[Aluminum] Aluminum Alloy20~39.938--Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Sliding Guide] Guide Type of Slide Bearing--0.15 to 0.8--9--Rc1/8Standard typeRcZ730.5None2 pcs.HNone----

Additional Products in this Category

Tech Support