(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Color Display Electromagnetic Digital Flow Switch LFE Series

3-Color Display Electromagnetic Digital Flow Switch LFE Series
  • Volume Discount

[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LFE1A3
LFE1A3N2
LFE1A4
LFE1A4N
LFE1A36
LFE1A42
LFE1B3
LFE1B3F1
LFE1B4
LFE1B32
LFE1C3
LFE1C4
LFE1C42-X8
LFE1D4F
LFE1D42
LFE1D42-X8
LFE1J3N
LFE1J4
LFE1K3N
LFE1K42
LFE2A6
LFE2A6N
LFE2B62
LFE2C6
LFE2D6
LFE2D6N2
LFE2J6N
LFE2K6
LFE3A8
LFE3A8N
LFE3B8-X8
LFE3D8N2
LFE3J8
Part NumberMinimum order quantityVolume DiscountDays to Ship Flow Range
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Operating Humidity Range
(%)
Number of Output Points Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/8-2-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[NPT] NPT[3/8] 3/8-2-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/235~852-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[NPT] NPT[1/2] 1/235~852-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/8] 3/8-2-gal/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1/2] 1/235~852-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[3/8] 3/8-2-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[G] G[3/8] 3/8-2-L/minNoneNoneNone0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[1/2] 1/2-2-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[3/8] 3/8-2-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[3/8] 3/8-2[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2-2[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[1/2] 1/2-2[DC1-5V] 1-5VL/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[G] G[1/2] 1/2-2-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 204 to 20
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/235~852-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 204 to 20
1 Piece(s)Available

Quote

10~Less than 50[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[1/2] 1/235~852-L/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3040.5 to 204 to 20
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensorAnalogVoltage[NPT] NPT[3/8] 3/8-1[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1/2] 1/2-1[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None0.5 to 20None
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensorAnalogCurrent[NPT] NPT[3/8] 3/8-1-L/minNoneLead wire with M12 connector (length 3 m)None0.5 to 204 to 20
1 Piece(s)Available

Quote

10~Less than 50[Separate Type Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[1/2] 1/235~851-L/minWith BracketLead wire with M12 connector (length 3 m)None0.5 to 204 to 20
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[3/4] 3/4-2-L/minNoneLead wire with M12 connector (length 3 m)None2.5 to 100None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector-[NPT] NPT[3/4] 3/4-2-L/minNoneLead wire with M12 connector (length 3 m)None2.5 to 100None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[3/4] 3/4-2-L/minWith BracketLead wire with M12 connector (length 3 m)None2.5 to 100None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[3/4] 3/435~852[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None2.5 to 100None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[Rc (R)] Rc[3/4] 3/4-2-L/minNoneLead wire with M12 connector (length 3 m)None2.5 to 1004 to 20
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[NPT] NPT[3/4] 3/435~852-L/minWith BracketLead wire with M12 connector (length 3 m)None2.5 to 1004 to 20
1 Piece(s)Available

Quote

100~Less than 500[Separate Type Connector Connection] Separated sensorAnalogVoltage[NPT] NPT[3/4] 3/4-1[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None2.5 to 100None
1 Piece(s)Available

Quote

100~Less than 500[Separate Type Connector Connection] Separated sensorAnalogCurrent[Rc (R)] Rc[3/4] 3/4-1-L/minNoneLead wire with M12 connector (length 3 m)None2.5 to 1004 to 20
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector-[Rc (R)] Rc[1] 1-2-L/minNoneLead wire with M12 connector (length 3 m)None5 to 200None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector-[NPT] NPT[1] 1-2-L/minNoneLead wire with M12 connector (length 3 m)None5 to 200None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedPNP Open Collector-[Rc (R)] Rc[1] 1-2-L/minNoneLead wire with M12 connector (length 3 m)Piping connection part material: SUS3045 to 200None
1 Piece(s)Available

Quote

100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogCurrent[NPT] NPT[1] 1-2-L/minWith BracketLead wire with M12 connector (length 3 m)None5 to 2004 to 20
1 Piece(s)Available

Quote

100~Less than 500[Separate Type Connector Connection] Separated sensorAnalogVoltage[Rc (R)] Rc[1] 1-1[DC1-5V] 1-5VL/minNoneLead wire with M12 connector (length 3 m)None5 to 200None

Loading...

  1. 1

Basic Information

Type Flow Switch Fluid Type Water / Coolant Pipe Port Type Female Thread
Fluid Characteristics Noncorrosive Pressure Resistant(MPa) 2 Flow Rate Type Standard
Number of Input Points 1 Power Supply Type DC Power Supply Voltage(V) 24±10%
Pipe Connection Direction 2-way Body Material Resin + Metal Mounting Holes No
Display Digital Lamp Presence Acquired Standards CE
IP IP65

Additional Products in this Category

Tech Support