(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Allows for easy installation of a check valve with an intermediate air release port to prevent backflow of oil from the lubricator when redirecting flow at the regulator outlet and ejecting air.
Part Number
Configured Part Number is shown.
Part Number |
---|
AKM2000-02-A |
AKM3000-01-A |
AKM3000-02-A |
AKM4000-03-A |
AKM4000-N02-A |
Loading...
Type | Standard | Main Body Shape | Straight | Body Material | PBT |
---|---|---|---|---|---|
Seal Material | Others | Input Side, Port Type P | Built-in cartridge | Output Side, Port Type A | Built-in cartridge |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy