(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Series Air Combination Piping Adapter (Part Numbers)

AC Series Air Combination Piping Adapter
  • Volume Discount

A piping adapter that allows for easy installation and removal of the component without removing piping.
[Features]
· Attachment for AC Series Air Combination.
· E100-M5-A applicable model: AC10□-A.
· E200-□01-A, 02-A, 03-A applicable model: AC20□-A.
· E300-□02-A, 03-A, 04-A applicable models: AC25□-A, AC30□-A.
· E400-□02-A, 03-A, 04-A, □06-A applicable model: AC40□-A.
· E500-□06-A applicable model: AC40□-06-A.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

E400-04-A

 
Part Number
E400-04-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Bowl Material Bowl Guard Relief Mechanism Flow Direction Drain Cock Pressure Gauge Residual Pressure Relief 3-Port Connection Valve Set Pressure Pressure Unit T shape spacer Compatible models
1 Piece(s)Available

3 Days

Rc1/2[Resin] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No-None-Name plate and pressure gauge unit: MPaNoneAC40□-B

Loading...

  1. 1

Basic Information

Regulator Unit Combination IKOU

Please check the type/dimensions/specifications of the part E400-04-A in the AC Series Air Combination Piping Adapter series.

Products like this...

Part Number
E200-N02-A
E300-03-A
E300-N02-A
E300-N03-A
E400-N04-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Size Bowl Material Bowl Guard Relief Mechanism Flow Direction Drain Cock Pressure Gauge Residual Pressure Relief 3-Port Connection Valve Set Pressure Pressure Unit T shape spacer Compatible models
1 Piece(s)Available

3 Days

NPT1/4[Resin] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] NoNo (No Pressure Port Plug)None0.05 to 0.7 MPaName plate and pressure gauge unit: MPaNoneAC20□-B
1 Piece(s)Available

3 Days

Rc3/8[Resin] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No-None-Name plate and pressure gauge unit: MPaNoneAC25□-B, AC30□-B
1 Piece(s)Available

Quote

NPT1/4----------AC25□-B, AC30□-B
1 Piece(s)Available

3 Days

NPT3/8[Resin] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No-None-Name plate and pressure gauge unit: MPaNoneAC25□-B, AC30□-B
1 Piece(s)Available

3 Days

NPT1/2[Resin] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No-None-Name plate and pressure gauge unit: MPaNoneAC40□-B

Additional Products in this Category

Tech Support