(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Using a T-spacer facilitates the branching of air flow.
Features
· Attachment for AC Series Air Combination.
· Y110-M5-A applicable models: AC10-A, AC10B-A.
· Y210-□01-A, 02-A applicable models: AC20-A, AC20B-A, AC20C-A.
· Y310-□01-A, 02-A applicable models: AC25-A, AC25B-A, AC25C-A
· Y310-□01-A, 02-A applicable models: AC30-A, AC30B-A, AC30C-A.
· Y410-□02-A, 03-A applicable models: AC40-A, AC40B-A, AC40C-A.
· Y510-□02-A, 03-A applicable models: AC40-06-A, AC40B-06-A.
· Y510-□02-A, 03-A applicable models: AC40C-06-A.
Part Number
Configured Part Number is shown.
Y310-N02-A
Regulator Unit Combination | Others | Port Size | NPT1/4 | Case Material | Polycarbonate Case |
---|---|---|---|---|---|
Case Guard | No | Exhaust Structure | Relief type | Flow Direction | Flow Direction |
Drain Cock | No | Pressure Gauge | No (No Pressure Port Plug) | Residual Pressure Relief 3-Port Connection Valve | None |
Set Pressure | 0.05 to 0.7 MPa | Pressure Unit | Name plate and pressure gauge unit: MPa | T shape spacer | None |
Compatible models | AC25-B, AC25B-B, AC25C-B, AC30C-B | Piping connection port diameter | NPT 1/4 |
Please check the type/dimensions/specifications of the part Y310-N02-A in the T-Spacer - AC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy