| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | MPa | Analog output 1 to 5 V DC | No cable connector |
| 1 Piece(s) | Available |
Quote
| G | G | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | MPa | Switch output / PNP output | No cable connector |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | Flat-type bracket | psi | Analog output 4 to 20 mA DC (sink type) | Straight type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | L-bracket | psi | Analog output 4 to 20 mA DC (sink type) | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | L-bracket | psi | Analog output 4 to 20 mA DC (sink type) | Straight type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | psi | Analog output 4 to 20 mA DC (sink type) | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | psi | Analog output 4 to 20 mA DC (sink type) | No cable connector |
| 1 Piece(s) | Available |
Quote
| Rc | Rc | With Pressure Sensor | [DC4-20mA] Current Type DC4 ~ 20mA (Sink Type) | No bracket | bar | Analog output 4 to 20 mA DC (sink type) | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | bar | Analog output 1 to 5 V DC | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | bar | Analog output 1 to 5 V DC | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | bar | Analog output 1 to 5 V DC | No cable connector |
| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | MPa | Analog output 1 to 5 V DC | No cable connector |
| 1 Piece(s) | Available |
Quote
| G | G | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | bar | Analog output 1 to 5 V DC | No cable connector |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | psi | Analog output 1 to 5 V DC | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | psi | Analog output 1 to 5 V DC | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | psi | Analog output 1 to 5 V DC | No cable connector |
| 1 Piece(s) | Available |
Quote
| G | G | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | No bracket | MPa | Switch output / PNP output | No cable connector |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | MPa | Switch output / PNP output | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | [NPT] NPT | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | psi | Analog output 4 to 20 mA DC (sink type) | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| Rc | Rc | With Pressure Sensor | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | MPa | Analog output 1 to 5 V DC | Straight type 3 m |
| 1 Piece(s) | Available |
Quote
| Rc | Rc | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | Flat-type bracket | MPa | Switch output / PNP output | Right-angle type 3 m |
| 1 Piece(s) | Available |
Quote
| Rc | Rc | [With Pressure Switch] Having digital pressure switch(PNP output) | [DC0-10V] Voltage Source Type DC 0~10V | L-bracket | bar | Switch output / PNP output | Right-angle type 3 m |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy