(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluoropolymer type clean regulator.
[Specifications]
·Wetted parts material body: New PFA
·Diaphragm: PTFE
·Recommended flow rate: SRF10 2 L/min, SRF30 5 L/min, SRF50 20 L/min (Inlet pressure: 0.3 MPa, fluid: water)
·Integrated fitting, with nut, tube extensions
Part Number
Configured Part Number is shown.
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Shape | Standard |
---|---|---|---|---|---|
Operating Environment | Available in Clean | Applicable Fluid | Nitrogen / Water | Exhaust Mechanism (Air Bleed) | No |
Reverse Flow Function (Relief) | No | Supply Side, Connection Type | Straight Fitting | Operating Pressure Range(MPa) | null::0.5 |
Control Side, Connection Type | Straight Fitting | Pressure Gauge | No | Size of Body | 3 |
Custom-made Specifications | Standard | Fitting type | LQ2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy