(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ARM1000/2000 Series Manifold Regulator

ARM1000/2000 Series Manifold Regulator
  • Volume Discount

Manifold regulator with 4 connection methods.
[Features]
·Compact pressure gauge ø15 (diameter 15 mm)
·Standard specifications with backflow function
· Space saving

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ARM1000-1B1-01G
ARM1000-2A1-N01G
ARM1000-2B1-01G
ARM1000-3A1-01
ARM1000-3A1-01G-1
ARM1000-3A2-N01
ARM1000-3B1-01
ARM1000-3B1-01G
ARM1000-4B1-N01G
ARM1000-5A1-N01G-1
ARM1000-5A2-01G-1
ARM1000-5B1-01G-1
ARM1000-6A1-01G
ARM1000-6B1-01G
ARM1000-7A1-01G
ARM1000-8A1-N01G
ARM2000-1A1-01G
ARM2000-1B1-01G
ARM2000-1B1-01G-1
ARM2000-3B1-01G
ARM2000-3B2-01G
ARM2000-4B1-01G
ARM2000-5A1-01
ARM2000-5B1-01G
ARM2000-6A1-01
ARM2000-6B1-01G
ARM2000-7A1-01G
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Pressure Gauge Size of Body Set Pressure Number of circuits Piping Specification
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa1 stationIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPaDoubleIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPaDoubleIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[Not Provided] No1,0000.05 to 0.7 MPaTripleIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.2 MPaTripleIN: common, OUT: manifold side
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT[Not Provided] No1,0000.05 to 0.7 MPaTripleIN: common, OUT: body side
1 Piece(s)Available

Quote

Rc1/8Rc[Not Provided] No1,0000.05 to 0.7 MPaTripleIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPaTripleIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa4 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.2 MPa5 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.2 MPa5 stationsIN: common, OUT: body side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.2 MPa5 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa6 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa6 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa7 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

[NPT] NPT1/8[NPT] NPT[With Pressure Gauge] With Pressure Gauge1,0000.05 to 0.7 MPa8 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa1 stationIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa1 stationIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.2 MPa1 stationIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPaTripleIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/8Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPaTripleIN: individual, OUT: body side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa4 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[Not Provided] No20000.05 to 0.7 MPa5 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa5 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[Not Provided] No20000.05 to 0.7 MPa6 stationsIN: common, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa6 stationsIN: individual, OUT: manifold side
1 Piece(s)Available

Quote

Rc1/4Rc[With Pressure Gauge] With Pressure Gauge20000.05 to 0.7 MPa7 stationsIN: common, OUT: manifold side

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Manifold shaped Shape Standard
Operating Environment Standard Applicable Fluid Air Exhaust Mechanism (Air Bleed) Relief
Reverse Flow Function (Relief) Presence Operating Pressure Range(MPa) null::0.8 Control Side, Connection Diameter 1/8

Additional Products in this Category

Tech Support