(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lubricator AL10-A to AL60-A Series (Part Numbers)

Lubricator AL10-A to AL60-A Series
  • Volume Discount

[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

AL40-04B-A

Part Number
AL40-04B-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)
Oil Storage Capacity
(cm3)
Case IN Side, Connection Type IN Side, Plumbing Thread Nominal OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Drain Exhaust Size of Body Accessory Pressure Unit
1 Piece(s)Available

3 Days

50135[Resin] Polycarbonate CaseRc1/2Rc1/2[Not Provided] No Drain Cock40With BracketMPa

Loading...

  1. 1

Basic Information

Flow Direction From Left to Right Case Guard None

Please check the type/dimensions/specifications of the part AL40-04B-A in the Lubricator AL10-A to AL60-A Series series.

Products like this...

Part Number
AL30-02B-A
AL30-03-A
AL30-03B-A
AL40-06-A
AL40-N04-2Z-A
AL40-N04-3Z-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Min. Dripping Flow Rate
(l/min)
Oil Storage Capacity
(cm3)
Case IN Side, Connection Type IN Side, Plumbing Thread Nominal OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Drain Exhaust Size of Body Accessory Pressure Unit
1 Piece(s)Available

Same day

Stock

3055[Resin] Polycarbonate CaseRc1/4Rc1/4[Not Provided] No Drain Cock30With BracketMPa
1 Piece(s)Available

Same day

Stock

4055[Resin] Polycarbonate CaseRc3/8Rc3/8[Not Provided] No Drain Cock30Without optional mounting partsMPa
1 Piece(s)Available

Same day

Stock

4055[Resin] Polycarbonate CaseRc3/8Rc3/8[Not Provided] No Drain Cock30With BracketMPa
1 Piece(s)Available

Quote

50135[Resin] Polycarbonate CaseRc3/4Rc3/4[Not Provided] No Drain Cock40Without optional mounting partsMPa
1 Piece(s)Available

3 Days

50135[Metal] Metal caseNPT1/2NPT1/2[Not Provided] No Drain Cock40Without optional mounting partspsi, °F
1 Piece(s)Available

3 Days

50135[Resin] Polycarbonate CaseNPT1/2NPT1/2[Manual] With Drain Cock40Without optional mounting partspsi, °F

Additional Products in this Category

Tech Support