(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)

Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)
  • Volume Discount

Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MSQA1A
MSQA1A-M9BWVL
MSQA1A-M9PV
MSQA1AE-M9BL
MSQA2A
MSQA2A-M9B
MSQA2A-M9BWL
MSQA2AE
MSQA3A
MSQA7A
MSQA7A-M9BL
MSQA7A-M9BVL
MSQA7A-M9BWL
MSQA7AE
MSQA7AE-M9BL
MSQA7AE-M9NL
MSQB1A
MSQB1A-M9B
MSQB1A-M9BL
MSQB1A-M9PL
MSQB1A-M9PZ
MSQB1AE
MSQB2A
MSQB2A-M9BZ
MSQB2A-M9N
MSQB2AE
MSQB2AE-M9PWL
MSQB3A
MSQB3A-M9B
MSQB3A-M9BL
MSQB3A-M9BVL
MSQB3A-M9BVZ
MSQB3A-M9NL
MSQB3A-M9PL
MSQB3A-M9PSAPC
MSQB3AE-M9BL
MSQB3AE-M9BWVL
MSQB7A
MSQB7A-M9B
MSQB7A-M9BAL
MSQB7A-M9BALS
MSQB7A-M9BAVZ
MSQB7A-M9BL
MSQB7A-M9BM
MSQB7A-M9BWL
MSQB7A-M9NWL
MSQB7A-M9NZ
MSQB7A-M9PSAPC
MSQB7AE
MSQB7AE-M9BW
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque
(N・m)
Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Connection port location Switch Lead wire
(m)
Number of switches Connector type Cushioning
1 Piece(s)Available

3 Days

1 to Less Than 3High Rigidity, High Accuracy6Less than 0.0050.001-1End face portWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

1 to Less Than 3High Rigidity, High Accuracy6Less than 0.0050.001-1End face portM9BWV32 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3High Rigidity, High Accuracy6Less than 0.0050.001-1End face portM9PV0.52 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3High Rigidity, High Accuracy6Less than 0.0050.001-1Front portedM9B32 pcs.NoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6High Rigidity, High Accuracy8Less than 0.0050.00150.1~0.72End face portWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6High Rigidity, High Accuracy8Less than 0.0050.0015-2End face portM9B0.52 pcs.NoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6High Rigidity, High Accuracy8Less than 0.0050.0015-2End face portM9BW32 pcs.NoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6High Rigidity, High Accuracy8Less than 0.0050.00150.1~0.72Front portedWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6High Rigidity, High Accuracy-Less than 0.0050.002-3End face portWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

3 Days

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.0060.1~0.77End face portWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7End face portM9B32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7End face portM9BV32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7End face portM9BW32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7Front portedWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7Front portedM9B32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20High Rigidity, High Accuracy120.005 to Less Than 0.010.006-7Front portedM9N32 pcs.NoneRubber cushion
1 Piece(s)Available

3 Days

1 to Less Than 3Standard6Less than 0.0050.0010.1~0.71End face portWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

1 to Less Than 3Standard6Less than 0.0050.001-1End face portM9B0.52 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3Standard6Less than 0.0050.001-1End face portM9B32 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3Standard6Less than 0.0050.001-1End face portM9P32 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3Standard6Less than 0.0050.0010.1~0.71End face portM9P52 pcs.NoneNone
1 Piece(s)Available

Quote

1 to Less Than 3Standard6Less than 0.0050.0010.1~0.71Front portedWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

3 Days

3 ~ Less than 6Standard8Less than 0.0050.00150.1~0.72End face portWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6Standard8Less than 0.0050.0015-2End face portM9B52 pcs.NoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6Standard8Less than 0.0050.00150.1~0.72End face portM9N0.52 pcs.NoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6Standard8Less than 0.0050.00150.1~0.72Front portedWithout auto switch (built-in magnet)NoneNoneNoneNone
1 Piece(s)Available

Quote

3 ~ Less than 6Standard8Less than 0.0050.0015-2Front portedM9PW32 pcs.NoneNone
1 Piece(s)Available

3 Days

3 ~ Less than 6Standard10Less than 0.0050.0020.1~0.73End face portWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9B0.52 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9B32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9BV32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9BV52 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9N32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9P32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3End face portM9P0.52 pcs.M8 3-pinRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard10Less than 0.0050.0020.1~0.73Front portedM9B32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

3 ~ Less than 6Standard-Less than 0.0050.002-3Front portedM9BWV32 pcs.NoneRubber cushion
1 Piece(s)Available

3 Days

10 ~ Less than 20Standard120.005 to Less Than 0.010.0060.1~0.77End face portWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9B0.52 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9BA32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9BA31 pc.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9BAV52 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.0060.1~0.77End face portM9B32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9B12 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9BW32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7End face portM9NW32 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.0060.1~0.77End face portM9N52 pcs.NoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.0060.1~0.77End face portM9P0.52 pcs.M8 3-pinRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.0060.1~0.77Front portedWithout auto switch (built-in magnet)NoneNoneNoneRubber cushion
1 Piece(s)Available

Quote

10 ~ Less than 20Standard120.005 to Less Than 0.010.006-7Front portedM9BW0.52 pcs.NoneRubber cushion

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Operation Method Single Rack Environment, Applications Standard Valves N/A

Additional Products in this Category

Tech Support