| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Double Vane | - | Less than 0.005 | 0.0003 | - | Body side surface | T99 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | 10 | Less than 0.005 | 0.00015 | 0.2~0.7 | Body side surface | Without M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | Single Vane | - | Less than 0.005 | 0.00015 | - | Body side surface | T99 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Double Vane | - | Less than 0.005 | 0.0012 | - | Body side surface | 93A | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Double Vane | - | Less than 0.005 | 0.0012 | - | Body side surface | M9B | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Double Vane | - | Less than 0.005 | 0.0012 | - | Body side surface | M9P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body side surface | Without M9-type auto switch (built-in magnet) | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body side surface | 90 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body side surface | M9BV | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | S9P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | M8 3-pin | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body side surface | R73 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | M9B | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | S7P | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | T79C | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | T79 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | S79 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | T79 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 100° | 6 to Less Than 10 | Double Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | T79 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | M9N | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | S7P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | S79 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | M9P | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | R73 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | - | 0.15~1.0 | Body side surface | T79C | 5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 100° | 10 ~ Less than 20 | Double Vane | 40 | 0.01 to Less Than 0.1 | - | 0.15~1.0 | Body side surface | M9B | 3 | 1 pc. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | - | 0.15~1.0 | Body side surface | R73 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | M9B | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | M9P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | - | 0.15~1.0 | Body side surface | S7P | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | M8 3-pin | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | 0.04 | 0.15~1.0 | Body side surface | T79 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 6 to Less Than 10 | Single Vane | 40 | 0.01 to Less Than 0.1 | - | 0.15~1.0 | Body side surface | T79 | 0.5 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Basic type | M12 4-pin | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 6 to Less Than 10 | Double Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | T79 | 3 | 2 pcs. | Long shaft: round shaft / Short shaft: single flat | Top (long shaft side) | Machined keyway | Flange type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | R73C | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Flange type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | S79 | 3 | 2 pcs. | Long shaft: single flat / Short shaft: single flat | Standard | None | Flange type | None | With auto switch unit |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 270° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body side surface | None | None | None | Long shaft: round shaft / Short shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body side surface | None | None | None | Long shaft: round shaft, Short shaft: round shaft | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | Single Vane | - | Less than 0.005 | 0.00015 | - | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | Single Vane | - | Less than 0.005 | 0.00015 | - | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Vane | - | Less than 0.005 | 0.00015 | - | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | Double Vane | 15 | Less than 0.005 | 0.0012 | 0.15~0.7 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | Single Vane | 15 | Less than 0.005 | 0.001 | 0.15~0.7 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 270° | Less than 1 | Single Vane | - | Less than 0.005 | 0.001 | - | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | Double Vane | - | Less than 0.005 | 0.0033 | - | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | Double Vane | 20 | Less than 0.005 | 0.0033 | 0.15~0.7 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | Single Vane | 20 | Less than 0.005 | 0.003 | 0.15~0.7 | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 270° | 1 to Less Than 3 | Single Vane | - | Less than 0.005 | 0.003 | - | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 270° | 1 to Less Than 3 | Single Vane | 20 | Less than 0.005 | 0.003 | 0.15~0.7 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 | Double Vane | - | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body side surface | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 270° | 3 ~ Less than 6 | Single Vane | 30 | 0.01 to Less Than 0.1 | 0.02 | 0.15~1.0 | Body axial direction | None | None | None | Long shaft: single flat | Standard | None | Basic type | None | Standard type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy