(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Lighter weight makes it possible to reduce device weight
· Die cast rod cover and head cover used for greater weight reduction
· Rod diameter has been changed to suit the application, allowing for greater weight reduction
· Allowable lateral load equal to the CS1 series
· Function remains equal to the CS1 series even if rod diameter is changed to suit the application
· Improved operability after installation
Operability has been improved by placing the piping port and cushion valve operating position on the same side
· Interchangeable with CS1 series
Cylinder mounting dimensions and rod-end thread sizes are interchangeable with the CS1 series
· Maintenance improved by making cushion seals replaceable
· Compact auto switches can be mounted
Part Number
Configured Part Number is shown.
CDS2D125-75
Air Cylinder CS2 Series External Appearance
JIS symbol for Air Cylinder CS2 Series, double acting type, air cushion
Tube Inner Diameter (mm) | 125 | 140 | 160 | |
---|---|---|---|---|
Operating Method | Double acting, single rod | |||
Applicable Fluids | Air | |||
Proof Pressure | 1.57 MPa | |||
Maximum Operating Pressure | 0.97 MPa | |||
Minimum Operating Pressure | 0.05 MPa | |||
Operating piston speed | 50 to 500 mm/s | |||
Cushion | Air cushion | |||
Ambient Temperature and Operating Fluid Temperature | Without auto switch | 0 to 70°C (no freezing) | ||
With auto switch | 0 to 60°C (no freezing) | |||
Lubrication | Not required (non-lubricated) | |||
Stroke Length Tolerance (mm) | Stroke | Tolerance | ||
250 or less | +1.0 0 | |||
251 to 1,000 | +1.4 0 | |||
1,001 to 1,500 | +1.8 0 | |||
1,501 to 1,600 | +2.2 0 | |||
Mounting Support Type | Basic type, foot type, rod-end flange type, head-end flange type single clevis type, double clevis type, center trunnion type |
(Unit: mm)
Tube Inner Diameter | Mounting Bracket | |
---|---|---|
Maximum Stroke | ||
Basic Type, Head-End Flange Type Single Clevis Type, Double Clevis Type Center Trunnion Type | Foot Type Rod-End Flange Type | |
125 | 1,000 or less | 1,600 or less |
140 | ||
160 | 1,200 or less |
Structural Drawing
Number | Name | Material | Notes |
---|---|---|---|
1 | Rod cover | Die-cast aluminum | Chromate |
2 | Head cover | Die-cast aluminum | Chromate |
3 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
4 | Piston | Aluminum alloy | Chromate |
5 | Piston rod | Carbon steel | Hard chrome plating |
6 | Bushing | Bearing alloy | - |
7 | Tie-rod | Carbon steel | Zinc chromate |
8 | Tie-rod nut | Rolled steel | Nickel plating |
9 | Cushion ring | Stainless steel | - |
10 | Cushion valve | Rolled steel | Nickel plating |
11 | Piston nut | Carbon steel | Nickel plating |
12 | Plain washer | Carbon steel | Nickel plating |
13 | Wear ring | Resin | - |
14 | Magnet* | - | - |
15 | Retaining ring | Spring steel | Phosphate coating |
16 | Rod packing | NBR | - |
17 | Cushion seal | Urethane | - |
18 | Piston packing | NBR | - |
19 | Valve packing | NBR | - |
20 | Tube gasket | NBR | - |
21 | Piston gasket | NBR | - |
Tube Inner Diameter (mm) | Order Number | Contents |
---|---|---|
125 | CS2-125A-PS | Set of component part numbers (16), (17), (18) and (20) |
140 | CS2-140A-PS | |
160 | CS2-160A-PS |
Part Number |
---|
CDS2D125-75 |
Loading...
Cylinder Operation Method | Double Acting | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Cushion | Air cushion |
Please check the type/dimensions/specifications of the part CDS2D125-75 in the Air Cylinder CS2 Series series.
Part Number |
---|
CDS2B125-175 |
CDS2B125-20 |
CDS2B125-200 |
CDS2D140-100 |
CDS2D140-1000-Z73Z |
CDS2D140-250-A54L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy