(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Vacuum Rodless Cylinder CYV Series

Vacuum Rodless Cylinder CYV Series
  • Volume Discount

A low-dust-generation type air cylinder, usable for transport in vacuum environments.
[Features]
· Being able to be placed in a vacuum chamber helps contribute to making more compact and simplified transport systems.
· Stainless steel linear guide and low-dust-generation vacuum grease.
· Reduced initial dust generation for reduced dust generated at the stroke end.
· Uses a magnetic rodless cylinder which has no sliding-induced external leaks.
· Outgassing has been reduced by surface treatments and the plastic/resin materials eliminated.
· Tube internal diameter: 15 mm, Magnetic attractive force: 59 N. Piping connection port diameter: 5/16-24 UNF.
· Tube internal diameter: 32 mm, Magnetic attractive force: 268 N. Piping connection port diameter: 7/16-20 UNF.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CYV15-100
CYV15-200
CYV15-700
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

-
1 Piece(s)Available

Quote

700

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9
Table Size Width W(mm) 69 Rodless Cylinder Joint Type Magnetic Environment Vacuum
Table Surface Treatment Electroless Nickel Plating Guide Linear guide type Operating Pressure(MPa) 0.05 to 0.3
Cushion Sine cushion (air cushion)

Additional Products in this Category

Tech Support