(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A vacuum valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve)
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Adjustable flow rate for initial exhaust valve.
· Body material: SCS13 (SUS304 equivalent).
· Precision-cast single-piece structure which helps prevent gas accumulation.
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.
Part Number
Configured Part Number is shown.
XMD-25-M9//
Type | Pilot Vacuum Valve | Application | Single Item Operating | Installation method | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Types of switching | 2-Position Normally Closed | Type of Piping Opening | Flange |
Flange Type | KF | Flange Calls | 25 | Seal Type | Bellows Seal |
Sonic Conductance | 14L/S | Valve Type | Angle type | Pilot Port Direction | Flange side |
Temperature Range(°C) | 5 to 60 | Switch Part Number | No auto-switch (with built-in magnet) | Number of Switches | No switch |
Seal material | FKM 1349-80 | Amount of leakage(Pa·m3/s) | Internal: 1.3 × 10-10, External: 1.3 × 10-11 | Seal Change Location | None |
Please check the type/dimensions/specifications of the part XMD-25-M9// in the Stainless Steel High Vacuum Angle Valves / In-Line Valve, 2-Stage Control, Single Acting / Bellows Seal, O-Ring Seal, XMD/XYD Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy