(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting / Bellows Seal, O-Ring Seal, XLD Series (XLD-25)

Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting / Bellows Seal, O-Ring Seal, XLD Series XLD-25
  • Volume Discount

A high vacuum angle valve with initial exhaust valve with adjustable flow rate.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve).
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Prevents pumps from running when overloaded.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

XLD-25

Part Number
XLD-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Flange Calls Sonic Conductance Switch Part Number Number of Switches Length of Lead Wire for Switch
(m)
1 Piece(s)Available

Quote

2514L/SNo auto-switch (no built-in magnet)No switch-

Loading...

  1. 1

Basic Information

Type Air-Actuated Vacuum Valve Application Single Item Operating Installation method Direct
Number of Ports 2-Port Valve Types of switching 2-Position Normally Closed Type of Piping Opening Flange
Flange Type KF Seal Type Bellows Seal Pilot Port Direction Flange side
Temperature Range(°C) 5 to 60 Seal material FKM 1349-80 Amount of leakage(Pa·m3/s) Internal: 1.3 × 10-10, External: 1.3 × 10-11
Body Surface Treatment External: hard anodized aluminum, Internal: base material Seal Change Location None Heater Yes/No None

Please check the type/dimensions/specifications of the part XLD-25 in the Aluminum High Vacuum Angle Valve, 2-Step Control, Single Acting / Bellows Seal, O-Ring Seal, XLD Series series.

Products like this...

Part Number
XLD-40
XLD-50-M9BA
Part NumberMinimum order quantityVolume DiscountDays to Ship Flange Calls Sonic Conductance Switch Part Number Number of Switches Length of Lead Wire for Switch
(m)
1 Piece(s)Available

Quote

4045L/SNo auto-switch (no built-in magnet)No switch-
1 Piece(s)Available

Quote

5080L/SD-M9B solid-state auto switch2 pcs. valve open/closed0.5

Additional Products in this Category

Tech Support