(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)
Part Number
Configured Part Number is shown.
XLF-25-2
Type | Pilot Vacuum Valve | Application | Single Item Operating | Installation method | Direct |
---|---|---|---|---|---|
Number of Ports | 2-Port Valve | Types of switching | 2-Position Normally Closed | Type of Piping Opening | Flange |
Flange Type | KF | Seal Type | Elastic Seal | Temperature Range(°C) | 5 to 60 |
Number of Switches | No switch | Seal material | FKM 1349-80 | Amount of leakage(Pa·m3/s) | Internal: 1.3 × -10, External: 1.3 × -10 |
Body Surface Treatment | External: hard anodized aluminum, Internal: base material | Seal Change Location | None | Heater Yes/No | None |
Please check the type/dimensions/specifications of the part XLF-25-2 in the Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series series.
Part Number |
---|
XLF-16-2 |
XLF-16-2M9// |
XLF-16G-2M9// |
XLF-25-2M9// |
XLF-40-2 |
XLF-40-2M9// |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy