| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Silencers / Filter | - | 6.5 (N.C.) / 8.5 (latching) | Ø4 | M5 | Individual Item | Large Flow Rate Type | 3.5 | 0.4mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | Without options | Non-locking push type |
| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Filter | - | 6.5 (N.C.) / 8.5 (latching) | Ø4 | - | Manifolds | Large Flow Rate Type | 3.5 | 0.4mm | Port exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector, without connector | PNP 2 outputs (-100 to 100 kPa) | SI unit fixed | 2‑m lead wire with connector and connector cover | For manifolds (no distinction) | Screwdriver operation type (vacuum break flow adjusting needle) | Non-locking push type |
| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Silencers / Filter | -90 | 10 | Ø4 | M5 | Individual Item | Large Flow Rate Type | 4.5 | 0.5mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | Without vacuum pressure switch | - | - | Single unit (PV, PD common port, PV = PD) | With bracket for single unit (enclosed with the product for shipment without being assembled) | Non-locking push type |
| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Silencers / Filter | - | 18 | Ø4 | - | Manifolds | Large Flow Rate Type | - | 0.6mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | NPN 2 outputs (0 to -101 kPa) | SI unit fixed | 2‑m lead wire with connector and connector cover | For manifolds (no distinction) | Without options | Non-locking push type |
| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Silencers / Filter | - | 18 | Ø4 | - | Manifolds | Large Flow Rate Type | - | 0.6mm | Silencer exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | PNP 2 outputs (0 to -101 kPa) | With unit switching function (default: psi) | 2‑m lead wire with connector and connector cover | For manifolds (no distinction) | Without options | Non-locking push type |
| 1 Piece(s) | Available |
Quote
| Vacuum Destructive Valve / Filter | - | 18 | Ø4 | - | Manifolds | Large Flow Rate Type | - | 0.6mm | Port exhaust (individual exhaust) | Normally closed / normally closed | L-type plug connector with lead wire | PNP 2 outputs (0 to -101 kPa) | With unit selection function | 2‑m lead wire with connector and connector cover | For manifolds (no distinction) | Without options | Non-locking push type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy