(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Sponge Pad ZP2 Series (Pad Single Unit / With Adapter)

Sponge Pad ZP2 Series (Pad Single Unit / With Adapter)
  • Volume Discount

Suction pads for suctioning workpieces with bumpy, uneven surfaces.
[Features]
· Type: pad single unit.
· Pad type: sponge.
· Pad materials: conductive silicone, conductive CR.
· Pad outer diameter: ø4 mm, ø6 mm, ø8 mm.
· Pad outer diameter: ø10 mm, ø15 mm.
· With adapter / vacuum entry direction: vertical.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZP2-04SGC
ZP2-06SGC
ZP2-08SGC
ZP2-T04SGC-A3
ZP2-T15SGC-A5
ZP2-T15SGC-B5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction
1 Piece(s)Available

Quote

Pad Only-4--Pad unit-
1 Piece(s)Available

Quote

Pad Only-6--Pad unit-
1 Piece(s)Available

Quote

Pad Only-8--Pad unit-
1 Piece(s)Available

Quote

Holder SetThreads4M3Male thread M3 × 0.5With adapterVertical direction
1 Piece(s)Available

Quote

Holder SetThreads15M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Holder SetFemale Thread15M5Female thread M5 × 0.8With adapterVertical direction

Loading...

  1. 1

Basic Information

Pad Type Sponge Mounting Method Insertion Material Rubber Group
Rubber Group Material Conductive Chloroprene Rubber (CR) Environment Static Diffusion / Heat Resistant / Chemical Resistant

Additional Products in this Category

Tech Support