(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A suction pad which uses a ball spline guide for the buffer.
[Features]
· Shape: flat.
· Vacuum entry port direction: vertical.
· Buffer stroke: 6 mm.
· Buffer specification: ball spline.
· Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.
Part Number
Configured Part Number is shown.
Part Number |
---|
ZP2-T02UNS6 |
ZP2-T02USS6 |
ZP2-T04UNS6 |
ZP2-T06UNS6 |
ZP2-T06USS6 |
ZP2-T06UUS6 |
ZP2-T08UNS6 |
Loading...
Pad Type | Flat Type | Pad type | Standard / Holder Set | Mounting Method | Recessed |
---|---|---|---|---|---|
Material | Rubber Group | Vacuum Outlet Port | Female Thread | Vacuum entry port thread diameter | M5 |
Buffer specifications | Ball Spline | Buffer stroke(mm) | 6 | Type | With buffer |
Vacuum outlet direction | Vertical direction |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy