(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Pad ZP2 Series (Part Numbers)

Flat Pad ZP2 Series
  • Volume Discount

Reduces deformation of flat workpiece surfaces during suction. Suitable for adhering to thin sheets, film, etc.
[Features]
· With suction surface grooves

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZP2-B10MTF
ZP2-B10MTN
ZP2-B10MTS
ZP2-B15MTN
ZP2-B20MTN
ZP2-B25MTS
ZP2-B30MTGN
ZP2-B30MTGS
ZP2-B30MTN
ZP2-B30MTS
ZP2-TB10MTF-H5
ZP2-TB10MTGS-H5
ZP2-TB10MTN-H5
ZP2-TB10MTS-B5
ZP2-TB10MTS-H5
ZP2-TB15MTN-B5
ZP2-TB15MTN-H5
ZP2-TB15MTS-B5
ZP2-TB15MTS-H5
ZP2-TB20MTGN-H5
ZP2-TB20MTN-H5
ZP2-TB20MTS-H5
ZP2-TB25MTN-H5
ZP2-TB25MTS-H5
ZP2-TB30MTGN-H5
ZP2-TB30MTGS-H5
ZP2-TB30MTN-H5
ZP2-TB30MTS-H5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction
1 Piece(s)Available

Quote

Standard / Pad OnlyFluororubberHeat Resistant / Chemical Resistant-10--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-10--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant-10--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-15--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-20--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant-25--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil Resistant-30--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat Resistant-30--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-30--Pad unit-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant-30--Pad unit-
1 Piece(s)Available

Quote

Standard / Holder SetFluororubberHeat Resistant / Chemical ResistantThreads10M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat ResistantThreads10M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads10M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantFemale Thread10M5Female thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads10M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantFemale Thread15M5Female thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads15M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantFemale Thread15M5Female thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads15M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil ResistantThreads20M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads20M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads20M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads25M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads25M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil ResistantThreads30M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat ResistantThreads30M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads30M5Male thread M5 × 0.8With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads30M5Male thread M5 × 0.8With adapterVertical direction

Loading...

  1. 1

Basic Information

Pad Type Low Profile Mounting Method Recessed Material Rubber Group
Detachability Improved detachability (blast specifications)

Additional Products in this Category

Tech Support