(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nozzle Pad ZP2 Series (AN Nozzle Type)

Nozzle Pad ZP2 Series (AN Nozzle Type)
  • Volume Discount

Suction pads for suctioned transport of small components such as C-chips.
[Features]
· Type: nozzle type.
· Single unit and unit with adapter available.
· Pad diameter: 0.8 mm, 1.1 mm.
· Pad material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.
· Vacuum entry direction (with adapter): vertical.
· Mounting connection screw diameter (with adapter): M5 × 0.8.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZP2-08ANF
ZP2-08ANGN
ZP2-08ANGS
ZP2-08ANN
ZP2-08ANS
ZP2-08ANU
ZP2-11ANN
ZP2-T08ANF-A5
ZP2-T08ANGN-A5
ZP2-T08ANGS-A5
ZP2-T08ANN-A5
ZP2-T08ANS-A5
ZP2-T08ANU-A5
ZP2-T11ANN-A5
ZP2-T11ANS-A5
ZP2-T11ANU-A5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type
1 Piece(s)Available

Quote

Standard / Pad OnlyFluororubberHeat Resistant / Chemical Resistant-0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil Resistant-0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat Resistant-0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant-0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad OnlyUrethane Rubber--0.8--Pad unit
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBROil Resistant-1.1--Pad unit
1 Piece(s)Available

Quote

Standard / Holder SetFluororubberHeat Resistant / Chemical ResistantThreads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] Conductive NBRStatic Diffusion / Oil ResistantThreads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Conductive Silicone RubberStatic Diffusion / Low Temp. Resistant / Heat ResistantThreads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder SetUrethane Rubber-Threads0.8M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBROil ResistantThreads1.1M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat ResistantThreads1.1M5Male thread M5 × 0.8With adapter
1 Piece(s)Available

Quote

Standard / Holder SetUrethane Rubber-Threads1.1M5Male thread M5 × 0.8With adapter

Loading...

  1. 1

Basic Information

Pad Type Nozzle Type Mounting Method Insertion Material Rubber Group

Additional Products in this Category

Tech Support