(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Type Pad ZP2 Series (EU Flat Type) (Part Numbers)

Short-Type Pad ZP2 Series (EU Flat Type)
  • Volume Discount

Short-type pad for improved space-saving performance in the height direction.
[Features]
· Pad shape: flat type (EU).
· Pad diameter: 2 mm, 4 mm, 6 mm, 8 mm, 15 mm.
· Pad diameter: 2 mm, 4 mm, 6 mm are blast specifications.
*Blast specifications: Allows workpieces to be removed more easily.
· Material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZP2-08EUN
ZP2-08EUS
ZP2-B02EUU
ZP2-B04EUU
ZP2-B06EUS
ZP2-T08EUGS-H5
ZP2-T08EUN-A5
ZP2-T08EUS-A5
ZP2-T08EUU-A5
ZP2-T15EUN-H5
ZP2-T15EUS-A5
ZP2-T15EUS-H5
ZP2-TB02EUGS-A5
ZP2-TB02EUS-A5
ZP2-TB04EUGN-H5
ZP2-TB04EUN-A5
ZP2-TB04EUS-H5
ZP2-TB04EUU-H5
ZP2-TB06EUN-H5
ZP2-TB06EUS-A5
ZP2-TB06EUS-H5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction Detachability Adapter shape
1 Piece(s)Available

Quote

Standard / Pad Only[Nitrile Rubber] NBRStandard / Oil Resistant-8--Pad unit-Standard specifications-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat Resistant-8--Pad unit-Standard specifications-
1 Piece(s)Available

Quote

Standard / Pad OnlyUrethane RubberStandard-2--Pad unit-Improved detachability (blast specifications)-
1 Piece(s)Available

Quote

Standard / Pad OnlyUrethane RubberStandard-4--Pad unit-Improved detachability (blast specifications)-
1 Piece(s)Available

Quote

Standard / Pad Only[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat Resistant-6--Pad unit-Improved detachability (blast specifications)-
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Conductive Silicone RubberStandard / Static Diffusion / Low Temp. Resistant / Heat ResistantThreads8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsWith hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder SetUrethane RubberStandardThreads8M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads15M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsWith hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads15M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsOuter diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads15M5Male thread M5 × 0.8With adapterVertical directionStandard specificationsWith hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Conductive Silicone RubberStandard / Static Diffusion / Low Temp. Resistant / Heat ResistantThreads2M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)Outer diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads2M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)Outer diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] Conductive NBRStandard / Static Diffusion / Oil ResistantThreads4M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)With hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads4M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)Outer diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads4M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)With hex socket head
1 Piece(s)Available

Quote

Standard / Holder SetUrethane RubberStandardThreads4M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)With hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads6M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)With hex socket head
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads6M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)Outer diameter hex socket
1 Piece(s)Available

Quote

Standard / Holder Set[Silicon Rubber] Silicone RubberStandard / Low Temp. Resistant / Heat ResistantThreads6M5Male thread M5 × 0.8With adapterVertical directionImproved detachability (blast specifications)With hex socket head

Loading...

  1. 1

Basic Information

Pad Type Flat Type Mounting Method Recessed Material Rubber Group

Additional Products in this Category

Tech Support