(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Type Pad (MU Flat Type) ZP2 Series

Short-Type Pad (MU Flat Type) ZP2 Series
  • Volume Discount

Space-saving in the height direction

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

PDF

Part Number

Configured Part Number is shown.

Part Number
ZP2-B035MUGN
ZP2-B035MUU
ZP2-TB02MUN-A3
ZP2-TB05MUN-A3
ZP2-TB10MUN-H5
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad type Rubber Group Material Environment Vacuum Outlet Port Pad diameter
(ø)
Vacuum entry port thread diameter Mounting connection screw Type Vacuum outlet direction
1 Piece(s)Available

3 Days

Standard / Pad Only[Nitrile Rubber] Conductive NBRStandard / Static Diffusion / Oil Resistant-3.5--Pad unit-
1 Piece(s)Available

3 Days

Standard / Pad OnlyUrethane RubberStandard-3.5--Pad unit-
1 Piece(s)Available

3 Days

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads2M3Male thread M3 × 0.5With adapterVertical direction
1 Piece(s)Available

3 Days

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads5M3Male thread M3 × 0.5With adapterVertical direction
1 Piece(s)Available

Quote

Standard / Holder Set[Nitrile Rubber] NBRStandard / Oil ResistantThreads10M5Male thread M5 × 0.8With adapterVertical direction

Loading...

  1. 1

Basic Information

Pad Type Flat Type Mounting Method Recessed Material Rubber Group

Additional Products in this Category

Tech Support