(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC Solenoid Valve.
[Features]
· Suitable for cylinder actuation (up to ø40)
· Compact size with a width of just 15 mm
· Low power consumption: 1.8 W DC
Part Number
Configured Part Number is shown.
VZ3420-3G-M5
Part Number |
---|
VZ3420-3G-M5 |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard / Lubrication Free / Low Current | Valve Type | 5-Port Valve | Applicable Cylinder Dia.(Ø) | 40 or less |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Plumbing | Direct Plumbing |
Please check the type/dimensions/specifications of the part VZ3420-3G-M5 in the 5-Port Solenoid Valve Body Ported VZ3000 Series series.
Part Number |
---|
VZ3120-1L-M5 |
VZ3120-2MZ-M5 |
VZ3120-3DZ-M5 |
VZ3420-3GB-M5 |
VZ3420-3MZ-M5 |
VZ3423-5MZ-M5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy