(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Solenoid valve for air.
[Features]
· Response time variation ±2 ms.
· Lifespan: 10 million cycles.
· Non-collision structure between armatures eliminates abrasion.
· Improved responsiveness when turning OFF, reduced variation construction. Improved durability achieved by applying a special surface treatment to sliding parts.
· Unnecessary volume inside the pilot chamber is reduced. Quick response, reduced variation.
· Use of impact absorbing rubber protects the pilot valve and electric parts.
· Uses a special fluoropolymer sealant on sliding parts. Stable responsiveness after disuse and not easily damaged by pressure.
· Improved durability in high-pressure environments, thanks to the polyurethane elastomer poppet.
Part Number
Configured Part Number is shown.
VCH410-1D-06G
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Standard / Drip-Proof | Valve Type | 3-Port Valve | Actuation | Single |
Status at Power Off | Self-Recovery (Spring Return) | Valve Positions | 2-Position Normally Closed | Pipe Port Type | G |
Driving Type | Pilot Type Poppet | Pilot Air Supply | Internal | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part VCH410-1D-06G in the 5.0 MPa Pilot Operated 3-Port Solenoid Valve VCH400 Series series.
Part Number |
---|
VCH410-1D-10G |
VCH410-2D-04G |
VCH410-3D-04G |
VCH410-3DL-04G |
VCH410-3DL-10G |
VCH410-4D-04G |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy