| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC100V | NPT | 1/8 | Direct Plumbing | - | Grommet lead wire length: 300 mm | None | With Bracket | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC200V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | DIN terminal | With surge voltage suppressor | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPTF | 1/8 | Direct Plumbing | 0.12 | DIN terminal | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | M | M5 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | M | M5 | Direct Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPTF | 1/8 | Direct Plumbing | 0.12 | DIN terminal | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | G | 1/8 | Direct Plumbing | 0.12 | DIN terminal (without connector) | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | G | 1/8 | Direct Plumbing | 0.12 | DIN terminal (without connector) | None | None | CE compliant product | Standard product |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.12 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | With Bracket | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPT | 1/8 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | With Bracket | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | With Bracket | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.12 | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
3 Days
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | Grommet lead wire length: 300 mm | With surge voltage suppressor | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | - | Grommet lead wire length: 600 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC12V | [Rc (R)] Rc | 1/8 | Direct Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.11 | DIN terminal | None | With Bracket | None | For low wattage (2 V DC) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | 0.09 | Grommet lead wire length: 300 mm | None | None | None | For low wattage (2 V DC) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | 0.09 | Grommet lead wire length: 300 mm | With surge voltage suppressor | None | None | For low wattage (2 V DC) |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | M | M5 | Direct Plumbing | 0.09 | Grommet lead wire length: 600 mm | None | None | None | For low wattage (2 V DC) |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC110V | - | - | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC110V | NPT | 1/8 | Sub-Base Plumbing | 0.14 | Grommet lead wire length: 600 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | AC220V | - | - | Sub-Base Plumbing | - | DIN terminal | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | AC220V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | DIN terminal (without connector) | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal (without connector) | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | With surge voltage suppressor | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPT | 1/8 | Sub-Base Plumbing | 0.14 | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | DIN terminal | With indicator light / surge voltage suppressor (type D only) | None | CE compliant product | Standard product |
| 1 Piece(s) | Available |
Quote
| Unit for Manifold Mounting | Manifold Base | DC24V | - | - | Sub-Base Plumbing | - | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | NPTF | 1/8 | Sub-Base Plumbing | 0.14 | Grommet lead wire length: 300 mm | None | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.14 | Grommet lead wire length: 300 mm | With surge voltage suppressor | None | None | Standard product |
| 1 Piece(s) | Available |
Quote
| Single Use | Direct | DC24V | [Rc (R)] Rc | 1/8 | Sub-Base Plumbing | 0.11 | Grommet lead wire length: 300 mm | None | None | None | For low wattage (2 V DC) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy